General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
Motor power
Specified on nameplate | 75 kW (100 HP) |
Mains connection
Line-conducted and radiated emissions
With integrated filter | |
Motor cable length per IEC/EN 61800-3 Cat. C2 environment 1 (public power network) |
- |
Motor cable length per IEC/EN 61800-3 Cat. C3 environment 2 (industrial power system) |
100 m |
With add-on filter | 8I0FT200.200-1 |
With add-on filter | |
Motor cable length per IEC/EN 61800-3 Cat. C1 environment 1 (public power network) |
- |
Motor cable length per IEC/EN 61800-3 Cat. C2 environment 1 (public power network) |
C2 level at 4 kHz with 150 m cable |
Motor cable length per IEC/EN 61800-3 Cat. C3 environment 2 (industrial power system) |
C3 level at 4 kHz with 300 m cable |
Motor connection
Nominal output current | 145 A |
Derating of continuous output current depending on ambient temperature | |
At nominal clock frequency (4 kHz or 2.5 kHz with higher inverter power) | No derating (up to 45°C) |
Other clock frequencies | The derating curves are included in the installation instructions, which can be downloaded from www.br-automation.com. |
Derating of continuous output current depending on installation elevation | |
Starting at 1000 m above sea level | 1%, per 100 m |
Max. transient current for 60 s | 217.5 A |
Max. transient current for 2 s | 217.5 A |
Output frequency range | 0.1 to 500 Hz |
Nominal clock frequency | 2.5 kHz |
Clock frequency | |
Min. | 2 kHz |
Max. | 8 kHz |
Max. motor cable length | |
Shielded cable | 150 m |
Non-shielded cable | 300 m |
Motor control profiles | |
Induction motor |
1. Voltage controlled with constant torque → Default mode 2. Voltage controlled with variable torque → Energy-saving mode, e.g. for fans and pumps 1. Current-controlled with constant torque → Default mode 1. With V/f characteristic curve for constant torque → Default mode 2. With V/f characteristic curve for constant torque (up to 6 f ranges) → Mode for individual special applications 3. With V/f characteristic curve for quadratically increasing torque → Energy-saving mode, e.g. for fans and pumps |
Synchronous motor |
1. Voltage controlled with constant torque → Default mode 1. Current-controlled with constant torque → Default mode |
Main protective functions of inverter |
Thermal protection against power stage overheating Protection against short circuits between motor phases, overcurrent between output phases and ground, overvoltages on the DC bus, exceeding the speed limit. Safety function for: Overvoltage and undervoltage of the mains supply, mains phase failure with 3-phase power supply |
Brake chopper
Integrated dynamic brake transistors | Yes |
Min. resistance value (external) | 2.5 Ω |
24 VDC power supply
Input voltage | 24 VDC (min. 20.4 VDC, max. 27 VDC) |
Current | Max. 0.8 A |
Available internal power supplies
Output voltage 24 VDC | 24 VDC (min. 20.4 VDC, max. 27 VDC) |
Output voltage 24 VDC | |
Max. output current at 24 VDC | Max. 200 mA |
Output voltage 10 VDC | 10.5 VDC ±5% |
Output voltage 10 VDC | |
Max. output current at 10 VDC | Max. 10 mA |
Digital inputs
Quantity | 8 |
Nominal voltage | 24 VDC (max. 30 VDC) |
Input circuit | Source or sink |
Switching threshold | |
Low |
Source: <0.5 V Sink: >16 V |
High |
Source: >11 V Sink: <10 V |
Electrical isolation | |
Input - ACOPOSinverter | Yes |
Input - Input | No |
Sampling time | 2 ms ±0.5 ms |
Input impedance | 4.4 kΩ |
Safe input - STO (Safe Torque Off)
Quantity | 2 |
Nominal voltage | 24 VDC (max. 30 VDC) |
Input impedance | 2.2 kΩ |
Switching threshold | |
Low | <5 V |
High | >11 V |
Electrical isolation | |
Input - ACOPOSinverter | Yes |
Input - Input | No |
Input circuit | Source |
Event counters
Quantity | 2 |
Nominal voltage | 24 VDC (max. 30 VDC) |
Input frequency | 0 to 30 kHz |
Input circuit | Source |
Sampling time | 5 ms ±1 ms |
Switching threshold | |
Low | <0.6 V |
High | >2.5 V |
Analog inputs
Quantity | 3 |
Electrical isolation | |
Input - Input | No |
Input - ACOPOSinverter | Yes |
Nonlinearity | ±0.15% |
Basic accuracy | ±0.6% with temperature fluctuation of 60°C |
Input | |
Voltage | 0 to 10 VDC |
Current | AI1: 0 to 20 mA |
Resolution | 12-bit |
Sampling time | 1 ms ±1 ms |
Input impedance | |
Voltage | 31.5 kΩ |
Current | 250 Ω |
Digital outputs
Relay outputs
Quantity | 3 |
Nominal voltage | 30 VDC / 250 VAC |
Switching current range |
Min. switching current: 5 mA at 24 VDC Max. switching current: R1: At cos φ = 1: Max. 3 A / At cos φ = 0.4: Max. 2 A R2 and R3: At cos φ = 1: Max. 5 A / At cos φ = 0.4: Max. 2 A |
Variant | |
Relay 1 | 1 changeover contact |
Relay 2 | 1 normally open contact |
Relay 3 | 1 normally open contact |
Electrical isolation | |
Output - ACOPOSinverter | Yes |
Output - Output | No |
Response time (max.) | 5 ms ±0.5 ms |
Analog outputs
Quantity | 2 |
Output | 0 to 10 VDC or 0 to 20 mA |
Nonlinearity | ±0.2% |
Basic accuracy | ±1% with temperature fluctuation of 60°C |
Electrical isolation | |
Output - ACOPOSinverter | Yes |
Output - Output | No |
Max. load impedance | |
Voltage | 470 Ω |
Current | 500 Ω |
Sampling time | 5 ms ±1 ms |
Resolution | 10-bit |
Electrical properties
Energy efficiency (IE classification) | |
Power loss relative to continuous apparent power |
IE2 (10, 25): 0.5% (3x 380 VAC), 0.4% (3x 480 VAC) IE2 (50, 25): 0.4% (3x 380 VAC), 0.4% (3x 480 VAC) IE2 (10, 50): 0.7% (3x 380 VAC), 0.6% (3x 480 VAC) IE2 (50, 50): 0.7% (3x 380 VAC), 0.5% (3x 480 VAC) IE2 (90, 50): 0.8% (3x 380 VAC), 0.6% (3x 480 VAC) IE2 (10, 100): 1.3% (3x 380 VAC), 1.1% (3x 480 VAC) IE2 (50, 100): 1.3% (3x 380 VAC), 1.1% (3x 480 VAC) IE2 (90, 100): 1.6% (3x 380 VAC), 1.2% (3x 480 VAC) |
Nominal losses in standby mode | 32 W |
Operating conditions
Degree of protection per EN 61800-5-1 | IP20 |
Degree of protection per EN 60529 | IP20 |
Relative humidity per IEC 60068-2-3 | 5 to 95%, non-condensing |
Maximum installation elevation |
≤1000 m without derating 1000 to 4800 m with Derating |
Max. pollution degree per IEC/EN 61800-5-1 | 2 (non-conductive pollution) |
Ambient conditions per IEC 60721-3-3 | Class 3C3 and 3S3 |
Operating position | Vertical mounting orientation ±10° |
Ambient conditions
Temperature | |
Operation |
-15 to 50°C without derating 50 to 60°C with derating |
Storage | -40 to 70°C |
Max. vibration resistance |
1 gn 13 to 200 Hz EN/IEC 60068-2-6 1.5 mm peak to peak 2 to 13 Hz EN/IEC 60068-2-6 |
Max. shock resistance | 15 gn (duration = 11 ms) per EN/IEC 60721-3-3 class 3M3 |
Mechanical properties
Dimensions | |
Width | 271 mm |
Height | 908 mm |
Depth | 309 mm |
Weight | 58.4 kg |
Material number:
8I86T407500.00-000Description:
Base device for ACOPOSinverter P86, 3x 380 to 480 V, 75 kW, EMC filter and brake chopper.
Order number - ACOPOSinverter P86:
8I86T407500.0P-200: Inverter with POWERLINK communication card
Optional Accessories
Additional EMC filters
8I0FT200.200-1 | ACOPOSinverter EMC additional EMC input filter 3-phase 200 A, supply voltage: 380 to 480 V, 50/60 Hz |
Cable and adapters
8I0XC001.003-1 | USB adapter cable, USB to Modbus, for ACOPOSinverter. |
8I0XD304.301-1 | RJ45 cable, 1 m, for remote use of the display for the ACOPOSinverter. |
8I0XD304.303-1 | RJ45 cable, 3 m, for remote use of the display for the ACOPOSinverter. |
8I0XD304.305-1 | RJ45 cable, 5 m, for remote use of the display for the ACOPOSinverter. |
8I0XD304.310-1 | RJ45 cable, 10 m, for remote use of the display for the ACOPOSinverter. |
Fan (replacement parts requirement)
8I0XF086.405-1 | ACOPOSinverter P86 fan kit for size 5, power output class: 45 to 75 kW (60 to 100 HP) |
Graphic display terminal
8I0FM086.400-1 | Female-to-female installation kit for ACOPOSinverter plain text display, IP43 protection |
8I0XD086.400-1 | Plain text display for ACOPOSinverter P86, backlight, navigation key, IP43 protection |
Interface modules
8I0IFENC.400-1 | ACOPOSinverter P86 encoder interface (digital), encoder type / signal: AB, SSI supply voltages: 5, 12, 24 VDC encoder type / signal: ENDAT supply voltages: 5, 12 VDC |
8I0IFENC.401-1 | ACOPOSinverter P86 encoder interface (analog), encoder type / signal: SinCos supply voltages: 5, 12, 24 VDC encoder type / signal: HIPERFACE supply voltages: 12 VDC |
8I0IFENC.402-1 | ACOPOSinverter P86 encoder interface, encoder type / signal: Resolver |
8I0IFENC.403-1 | ACOPOSinverter P86 encoder interface (HTL), encoder type / signal: AB (push-pull) supply voltages: 12, 15, 24 VDC |
Optional braking resistor
8I0BR005.001-1 | Braking resistor ohmic value: 5 Ω continuous braking power: 6.90 kW degree of protection (IP): IP23 |
Optional feed-through mounting kit
8I0PT086.402-1 | Pass-through mounting kit for P86 size 5, power output class: 45 to 75 kW (60 to 100 HP) |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.3 HW Upgrade (8I86xxxxxxx.0P-2xx) | EXE / 22 MB |
Certificates | Version (Date) | Download |
---|---|---|
E225616 UL Certificate of Compliance ACOPOSinverter | PDF / 83 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOSinverter P86 User's Manual | PDF / 19 MB | |
Safety Data Sheet ACOPOSinverter P86 | PDF / 1 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
P86_CAD_2D_and_3D | ZIP / 19 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
Sistema library | ZIP / 336 KB |