General information
Module type | ACOPOS plug-in module |
B&R ID code | 0x11C9 |
Slot | Slot 1 |
Support | |
Dynamic node allocation (DNA) | No |
Power consumption | Max. 2.5 W |
Certifications | |
CE | Yes |
UL |
cULus E225616 Power conversion equipment |
KC | Yes |
Interfaces
Ambient conditions
Temperature | |
Operation | |
Nominal | 5 to 40°C |
Maximum | 55°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 5 to 85% |
Storage | 5 to 95% |
Transport | Max. 95% at 40°C |
Material number:
8AC112.60-1Description:
- POWERLINK interface for installation in ACOPOS servo drives
- Integrated 2x hub for easy wiring
- For communication and configuration of the ACOPOS servo drive for complex and time-critical applications
- Node number can be set using switch
Optional Accessories
POWERLINK/Ethernet cables
X20CA0E61.0200 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 20 m |
X20CA0E61.0225 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 22.5 m |
X20CA0E61.0250 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 25 m |
X20CA0E61.0300 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 30 m |
X20CA0E61.0350 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 35 m |
X20CA0E61.0500 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 50 m |
X20CA0E61.1000 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 100 m |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (8AC112.60-1) | EXE / 400 KB | |
V3.0 HW Upgrade (8AC112.60-1) | EXE / 399 KB | |
V4.0 HW Upgrade (8AC112.60-1) | EXE / 268 KB |
Certificates | Version (Date) | Download |
---|---|---|
ACOPOS KC certificates | ZIP / 601 KB | |
EU Declaration Servos ACOPOS | PDF / 609 KB | |
UK Declaration Servos ACOPOS | PDF / 109 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOS User´s Manual | PDF / 49 MB | |
Datasheet 8AC112.60-1 | PDF / 370 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8AC112.60-1 | ZIP / 404 KB |