General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Cable cross section 3x 2x 24 19 AWG
Durability Oil resistance per VDE 0472 Part 803 as well as standard hydraulic oils
Certification UL AWM style 20671, 90°C, 30 V, E63216 and CSA AWM, 90°C, 30 V, I/II A/B FT1 LL46064
Cable construction
Signal line
Quantity 6
Wire insulation Special thermoplastic material
Wire colors White/Brown, green/yellow, gray/pink
Execution Tinned copper stranded wire
Cross section 24 AWG / 19 AWG
Shield No
Stranding White with brown, green with yellow, gray with pink
Outer jacket
Material PUR
Color Green, similar to RAL 6018 flat
Labeling B&R 3x2x24 AWG FLEX UL AWM STYLE 20671 90°C 30 V E63216 CSA AWM 90°C 30 V I/II A/B FT1 LL46064
Cable stranding The 3 pairs together covered by foil shield
Cable shield Copper braiding, optical coverage ≥90% and foil shield
Connector
Type 12-pin female Intercontec resolver connector
Mating cycles <500
Contacts 12
Additional connectors 9-pin male DSUB servo connector
Mating cycles: <200
Contacts: 9
Degree of protection per EN 60529: IP20 when connected
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Test voltage
Wire - Wire 1.5 kV
Wire - Shield 0.8 kV
Conductor resistance
Signal line ≤86 Ω/km
Operating voltage ≤30 Veff
Insulation resistance >200 MΩ*km
Ambient conditions
Temperature
Moving -20°C to +80°C
Static -20°C to +90°C
Mechanical properties
Dimensions
Length 3 m
Diameter 6.5 mm ±0.2 mm
Bend radius
Single bend ≥20 mm
Moving ≥50 mm
Drag chain data
Acceleration ≤6 g
Flex cycles >3,000,000
Speed ≤4 m/s
Weight 0.21 kg
Material number:
8CR003.12-1
Description:
  • UL/CSA certified
  • Can be used in cable drag chains
  • Optimally suited for use with ACOPOS servo drives and B&R servo motors
Resolver cable, length 3 m, 3x 2x 24 AWG (19x 0.127), 12-pin female Intercontec resolver connector, 9-pin male DSUB servo connector, can be used in cable drag chains

Please choose country and language

B&R Logo