General information
Cable cross section 5x 2x 0.14 mm² + 1x 2x 0.50 mm²
Durability Oil resistance per VDE 0472 Part 803 as well as standard hydraulic oils
Certification UL AWM style 20963, 80°C, 30 V, E63216 and CSA AWM I/II A/B, 90°C, 30 V, FT1 LL46064
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
Cable construction
Supply lines
Quantity 2
Wire insulation Special thermoplastic material
Wire colors White/Green, white/red
Variant Tinned copper stranded wire
Cross section 0.5 mm²
Shield No
Stranding White/Red with white/green and filler elements
Signal line
Quantity 10
Wire insulation Special thermoplastic material
Wire colors Blue, brown, yellow, gray, green, pink, red, black, violet, white
Variant Tinned copper stranded wire
Cross section 0.14 mm²
Shield No
Stranding Green with brown, gray with yellow, white with violet, black with red, pink with blue
Cable stranding With terminating foil shield
Cable shield Copper braiding, optical coverage >85% and foil shield
Outer jacket
Material PUR
Color Green, similar to RAL 6018 flat
Labeling BERNECKER + RAINER 5x2x0,14+2x0,50 FLEX UL AWM STYLE 20963 80°C 30 V E63216 CSA AWM I/II A/B 90°C 30 V FT1 LL46064
Connector
Type 17-pin female Intercontec EnDat connector
Mating cycles <500
Contacts 17
Additional connectors 15-pin male DSUB servo connector
Mating cycles: <200
Contacts: 15
Degree of protection per EN 60529: IP20 when connected
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Operating voltage ≤30 Veff
Test voltage
Wire - Wire 1 kV
Wire - Shield 0.8 kV
Conductor resistance
Supply lines ≤40 Ω/km
Signal line ≤140 Ω/km
Insulation resistance >200 MΩ*km
Ambient conditions
Temperature
Moving -20°C to +80°C
Static -20°C to +90°C
Mechanical properties
Dimensions
Length 11 m
Diameter 7.85 mm ±0.2 mm
Bend radius
Single bend ≥24 mm
Moving ≥60 mm
Drag chain data
Acceleration ≤6 g
Flex cycles >3,000,000
Velocity ≤4 m/s
Weight 0.88 kg
Material number:
8CE011.12-1
Description:
  • Can be used in cable drag chains
  • Assembled specifically for use with ACOPOS servo drives and B&R servo motors
EnDat 2.1 cable, length 11 m, 10x 0.14 mm² + 2x 0.5 mm², 17-pin female Intercontec EnDat connector, 15-pin male DSUB servo connector, can be used in cable drag chains
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOS PDF / 242 KB
EU Declaration Servos ACOPOS PDF / 609 KB
UK Declaration Servos ACOPOS PDF / 109 KB
Documentation Version (Date) Download
Datasheet 8CE011.12-1 PDF / 163 KB

Please choose country and language

B&R Logo