General information
Cable cross section 4x 10 mm² + (2x 0.75 mm²)C + (2x 1.5 mm²)C
Durability Oil resistance per HD 22.10 appendix A DIN EN 60811-404
Certification E170315 cRUus AWM STYLE 21223 AWM I/II A/B 80°C 1000 V FT1
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
EAC Yes
Cable construction
Power lines
Quantity 4
Wire insulation PP
Wire colors Black, brown, blue, yellow/green
Variant Tinned copper stranded wire
Cross section 10 mm²
Shield No
Stranding No
Signal line
Quantity 4
Wire insulation Special thermoplastic material
Wire colors White, white/red, white/blue, white/green
Variant Tinned copper stranded wire
Cross section 2x 0.75 mm² + 2x 1.5 mm²
Shield Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield
Stranding White with white/red and white/blue with white/green
Cable stranding With filler elements and foil shield
Cable shield Tinned copper braiding, optical coverage >85% and foil shield
Outer jacket
Material TPU
Color Orange, similar to RAL 2003 flat
Labeling B&R 4 G 10 + (2x0.75)C + (2x1.5)C C E170315 cRUus AWM STYLE 21223 AWM I/II A/B 80°C 1000 V FT1
Connector
Type Intercontec 8-pin female motor connector, size 1.5
Mating cycles <500
Contacts 8 (4 power and 4 signal contacts)
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Operating voltage Max. 1000 VAC (UL)
Test voltage
Wire - Wire 4 kV
Wire - Shield 4 kV
Conductor resistance
Power lines ≤2 Ω/km
Signal line 0.75 mm²: ≤26.7 Ω/km, 1.5 mm²: ≤13.7 Ω/km
Insulation resistance ≥500 MΩ*km
Current-carrying capacity per DIN VDE 0298 part 4, table 11
Wall mounting 64.6 A
Installed in conduit or cable duct 54.6 A
Installed in cable tray 68.3 A
Ambient conditions
Temperature
Moving -20°C to +80°C
Static -20°C to +90°C
Mechanical properties
Dimensions
Length 2 m
Diameter 20.1 mm ±0.4 mm
Bend radius
Single bend >62 mm
Moving >154 mm
Drag chain data
Acceleration Max. 50 m/s² (depends on the length of the travel path)
Flex cycles ≥5,000,000
Velocity Max. 300 m/min
Weight 1.1 kg
Material number:
8CM002.12-5
Description:
  • UL/CSA certified
  • Can be used in cable drag chains
  • Optimally produced for use with ACOPOS 1640/128M servo drives and B&R servo motors with motor plug size 1.5
Motor cable, length 2 m, 4x 10 mm² + 2x 0.75 mm² + 2x 1.5 mm², 8-pin female Intercontec motor connector size 1.5, can be used in cable drag chains
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOS PDF / 242 KB
EU Declaration Servos ACOPOS PDF / 609 KB
UK Declaration Servos ACOPOS PDF / 109 KB
Documentation Version (Date) Download
Datasheet 8CM002.12-5 PDF / 186 KB

Please choose country and language

B&R Logo