General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
| Cable cross section | 4x 0.75 mm² + 2x 2x 0.35 mm² |
| Durability | Oil resistance per VDE 0472 Part 803 as well as standard hydraulic oils |
| Certification | UL AWM style 20234, 80°C, 1000 V, E63216 and CSA AWM I/II A/B, 90°C, 1000 V, FT2 LL46064 |
Cable construction
| Power lines | |
| Quantity | 4 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Black, brown, blue, yellow/green |
| Variant | Tinned copper stranded wire |
| Cross section | 0.75 mm² |
| Shield | No |
| Stranding | No |
| Signal line | |
| Quantity | 4 |
| Wire insulation | Special thermoplastic material |
| Wire colors | White, white/red, white/blue, white/green |
| Variant | Tinned copper stranded wire |
| Cross section | 0.35 mm² |
| Shield | Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield |
| Stranding | White with white/red and white/blue with white/green |
| Outer jacket | |
| Material | PUR |
| Color | Orange, similar to RAL 2003 flat |
| Labeling | BERNECKER + RAINER 4x0,75+2x2x0,35 FLEX UL AWM STYLE 20234 80°C 1000 V E63216 CSA AWM I/II A/B 90°C 1000 V FT2 LL46064 |
| Cable stranding | With filler elements and foil shield |
| Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
Connector
| Type | 8-pin female speedtec motor connector, size 1.0 |
| Mating cycles | <500 |
| Contacts | 8 (4 power and 4 signal contacts) |
| Degree of protection per EN 60529 | IP67 when connected |
Electrical properties
| Test voltage | |
| Wire - Wire | 3 kV |
| Wire - Shield | 3 kV |
| Conductor resistance | |
| Power lines | ≤0.15 Ω |
| Signal line | ≤0.28 Ω |
| Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
| Wall mounting | 13 A |
| Installed in conduit or cable duct | 11.5 A |
| Installed in cable tray | 13.5 A |
| Insulation resistance | >40 GΩ |
Ambient conditions
| Temperature | |
| Moving | -10 to 80°C |
| Static | -40 to 90°C |
Material number:
8CM035.12-0Description:
Motor cable, length 35 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female Intercontec motor connector size 1, can be used in cable drag chains