General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL UL E225616
Power conversion equipment
Cable cross section 4x 10 mm² + 2x 0.75 mm² + 2x 1.5 mm²
Durability Oil resistance per VDE 0472 Part 803 as well as standard hydraulic oils
Certification UL AWM style 20234, 80°C, 1000 V, E63216 and CSA AWM I/II A/B, 90°C, 1000 V, FT2 LL46064
Cable construction
Power lines
Quantity 4
Wire insulation Special thermoplastic material
Wire colors Black, brown, blue, yellow/green
Variant Tinned copper stranded wire
Cross section 10 mm²
Shield No
Stranding No
Signal line
Quantity 4
Wire insulation Special thermoplastic material
Wire colors White, white/red, white/blue, white/green
Variant Tinned copper stranded wire
Cross section 2x 0.75 mm² + 2x 1.5 mm²
Shield Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield
Stranding White with white/red and white/blue with white/green
Outer jacket
Material PUR
Color Orange, similar to RAL 2003 flat
Labeling BERNECKER + RAINER 4x10,0+2x2x1,5 FLEX UL AWM STYLE 20234 80°C 1000 V E63216 CSA AWM I/II A/B 90°C 1000 V FT2 LL46064
Cable stranding With filler elements and foil shield
Cable shield Tinned copper braiding, optical coverage >85% and foil shield
Connector
Type 8-pin female speedtec motor connector, size 1.5
Mating cycles >50
Contacts 8 (4 power and 4 signal contacts)
Additional connectors 8-pin male coupling
Mating cycles: >50
Contacts: 8
Degree of protection per EN 60529: IP67 when connected
Degree of protection per EN 60529 IP67 when connected
Electrical properties
Test voltage
Wire - Wire 3 kV
Wire - Shield 3 kV
Conductor resistance
Power lines ≤0.01 Ω
Signal line ≤0.07 Ω
Current-carrying capacity per DIN VDE 0298 part 4, table 11
Wall mounting 64.6 A
Installed in conduit or cable duct 54.6 A
Installed in cable tray 68.3 A
Insulation resistance >40 GΩ
Ambient conditions
Temperature
Moving -10 to 80°C
Static -40 to 90°C
Mechanical properties
Dimensions
Length 3 m
Diameter 20.1 mm ±0.7 mm
Bend radius
Single bend >62 mm
Moving ≥156 mm
Drag chain data
Acceleration <60 m/s²
Flex cycles ≥3000000
Velocity ≤4 m/s
Weight 2.31 kg
Material number:
8BCM0003.15250-0
Description:
Cable extension for 10 mm² motor cables with speedtec/standard connector size 1.5, length 3 m, can be used in cable drag chains

Please choose country and language

B&R Logo