|
Quantity
|
2
|
|
Continuous power per motor connection
|
1 / 1 kW
|
|
Continuous current per motor connection
|
2.2 / 2.2 Aeff
|
|
Reduction of continuous current depending on switching frequency
|
|
|
Switching frequency 5 kHz
|
No reduction
|
|
Switching frequency 10 kHz
|
No reduction
|
|
Switching frequency 20 kHz
|
No reduction
|
|
Reduction of continuous current depending on installation elevation
|
|
|
Starting at 500 m above sea level
|
0.22 Aeff per 1000 m
|
|
Peak current per motor connection
|
6 / 6 Aeff
|
|
Peak power output
|
2.5 kW
|
|
Nominal switching frequency
|
5 kHz
|
|
Possible switching frequencies
|
5 / 10 / 20 kHz
|
|
Insulation stress of the connected motor per IEC TS 60034-25:2004
|
Limit value curve A
|
|
Protective measures
|
|
|
Overload protection
|
Yes
|
|
Short-circuit and ground fault protection
|
Yes
|
|
Max. output frequency
|
598 Hz
|
|
Execution
|
|
|
U, V, W, PE
|
Connector
|
|
Shield connection
|
Yes
|
|
Terminal connection cross section
|
|
|
Flexible and fine-stranded wires
|
|
|
With wire end sleeve
|
1.5 to 6 mm²
|
|
Approbation data
|
|
|
UL/C-UL-US
|
24 to 8 AWG
|
|
CSA
|
24 to 8 AWG
|
|
Max. motor line length depending on switching frequency
|
|
|
Switching frequency 5 kHz
|
75 m
|
|
Switching frequency 10 kHz
|
37.5 m
|
|
Switching frequency 20 kHz
|
18.75 m
|