General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E225616 Power conversion equipment |
| KC | Yes |
| Short description | 3 incremental encoder interfaces in one module |
| Module type | ACOPOS P3 plug-in module |
| B&R ID code | F1B2 |
| Slot | Slot 1 |
| Max. power consumption | In preparation |
Inputs A, B, R
Incremental encoder operation
| Signal form | Square wave signals |
| Evaluation | 4x |
| Input frequency |
Max. 6.25 MHz (RS422) Max. 200 kHz (TTL 5 V, HTL 12 V) |
| Counter frequency |
Max. 25 MHz (RS422) Max. 800 kHz (TTL 5 V, HTL 12 V) |
| Reference frequency |
Max. 6.25 MHz (RS422) Max. 200 kHz (TTL 5 V, HTL 12 V) |
| Distance between edges |
Min. 40 ns (RS422) Min. 340 ns (TTL 5 V, HTL 12 V) |
| Max. acceleration |
25 * 10^9 increments / s^2 (RS422) 1.5 * 10^9 increments / s^2 (TTL 5 V, HTL 12 V) |
Support
| Motion system | |
| mapp Motion | 5.3.0 and higher |
| ACP10/ARNC0 |
5.3.0 and higher (RS422, HTL differential, HTL push-pull, HTL pull) 5.8.0 and higher (remaining interfaces) |
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 40°C |
| Maximum | 55°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85% |
| Storage | 5 to 95% |
| Transport | Max. 95% at 40°C |
Mechanical properties
| Dimensions | |
| Width | 82 mm |
| Length | 24 mm |
| Depth | 103 mm |
| Weight | 72 g |
Material number:
8EAC0151.003-1Description:
ACOPOS P3 plug-in module, 3 incremental encoder interfaces
Optional Accessories
Adapter cables
| 8ECG00X4.3151D-0 | ACOPOS P3 plug-in module, 3 incremental encoder interfaces |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.1 HW Upgrade (8EAC0151.003-1) | EXE / 3 MB | |
| V6.0 HW Upgrade (8EAC0151.003-1) | EXE / 362 KB |
| Certificates | Version (Date) | Download |
|---|---|---|
| ACOPOS P3 KC certificates | ZIP / 2 MB | |
| EU Declaration Servos ACOPOS P3 | PDF / 238 KB | |
| UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8EAC0151.003-1 | PDF / 392 KB |