General information
Cable construction
| Power lines | |
| Quantity | 4 |
| Wire insulation | PP |
| Wire colors | Black, brown, blue, yellow/green |
| Execution | Copper stranded wire |
| Cross section | 1.5 mm² |
| Shield | No |
| Stranding | No |
| Supply lines | |
| Quantity | 2 |
| Wire insulation | PP |
| Wire colors | White/Blue, white/green |
| Execution | Tinned copper stranded wire |
| Cross section | 0.75 mm² |
| Shield | No |
| Stranding | No |
| Signal line | |
| Quantity | 6 |
| Wire insulation | PP |
| Wire colors | Brown/Green, white/green, gray/pink, yellow/violet |
| Execution | 2x copper stranded wire, 4x tinned copper stranded wire |
| Cross section | 2x 0.30 mm², 4x 0.15 mm² |
| Shield | Tinned copper braiding, optical coverage >85% and foil shield |
| Stranding | Brown/Green with white/green, pink with gray and yellow with violet |
| Cable stranding | With filler elements and foil shield |
| Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
| Outer jacket | |
| Material | PUR |
| Color | Orange, similar to RAL 2003 flat |
Connector
| Type | 13-pin female speedtec hybrid motor connector |
| Mating cycles | <500 |
| Contacts | 13 |
| Additional connectors |
8-pin male Mini I/O encoder connector Mating cycles: <1500 Contacts: 8 Degree of protection per EN 60529: IP30 when connected |
| Degree of protection per EN 60529 | IP66/67 when connected |
Electrical properties
| Test voltage | |
| Wire - Wire | 4 kV |
| Wire - Shield | 4 kV |
| Conductor resistance | |
| Power lines | ≤13.3 Ω/km |
| Supply lines | ≤26 Ω/km |
| Signal line | 0.30 mm²: ≤68 Ω/km, 0.15 mm²: ≤140 Ω/km |
| Insulation resistance | ≥200 MΩ*km |
| Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
| Wall mounting | 20.2 A |
| Installed in conduit or cable duct | 17.8 A |
| Installed in cable tray | 20.9 A |
Material number:
8ECH0001.1111A-0Description:
ACOPOS P3 hybrid motor cable, length 1 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, can be used in cable drag chains
Further information:
Due to their assembly, these cables can only be used with the following ACOPOS P3 servo drives:
- 8EI1X6xxSxx.xxxx-1
- 8EI2X2xxxxx.xxxx-1
- 8EI4X5xxxxx.xxxx-1
- 8EI8X8xxxxx.xxxx-1
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Servos ACOPOS P3 | PDF / 238 KB | |
| UK Declaration ACOPOSmicro | PDF / 109 KB | |
| UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8ECH0001.1111A-0 | PDF / 272 KB |