General information
Cable cross section 4x 0.14 mm² + 4x 0.35 mm²
Durability Oil resistance per DIN EN 50363-10-2 (VDE 0207-363-10-2) as well as standard cleaning agents and hydraulic oil
Certification UR AWM Style 20963, 80°C, 30 V, E63216
Certifications
CE Yes
UKCA Yes
Cable construction
Supply lines
Quantity 4
Wire insulation Special thermoplastic material
Wire colors White/Green, brown/green, blue, white
Variant Tinned copper stranded wire
Cross section 0.35 mm²
Shield No
Stranding No
Signal line
Quantity 4
Wire insulation Polyolefin foam
Wire colors Yellow, gray, pink, violet
Variant Tinned copper stranded wire
Cross section 0.14 mm²
Shield No
Stranding All 4 wires together
Cable stranding With terminating foil shield
Cable shield Copper/Tin braiding, optical coverage ≥85%
Outer jacket
Material PUR
Color Green flat
Labeling B&R 4x0.14 + 4x0.35 FLEX (UL) AWM STYLE 20963 80°C 30 V E63216
Connector
Type 9-pin female DSUB connector
Mating cycles <200
Contacts 9
Additional connectors 8-pin male Mini I/O servo connector
Mating cycles: <1500
Contacts: 8
Degree of protection per EN 60529: IP30 when connected
Degree of protection per EN 60529 IP20 when connected
Electrical properties
Test voltage
Wire - Wire 1 kV
Wire - Shield 0.5 kV
Conductor resistance
Supply lines ≤55 Ω/km
Signal line ≤134 Ω/km
Insulation resistance >200 MΩ*km
Ambient conditions
Temperature
Moving -10 to 80°C
Static -40 to 80°C
Mechanical properties
Dimensions
Length 0.4 m
Diameter 6 mm ±0.2 mm
Bend radius
Single bend ≥19 mm
Moving ≥47 mm
Drag chain data
Acceleration ≤6 g
Flex cycles ≥3000000
Velocity ≤4 m/s
Weight 0.03 kg
Material number:
8ECF00X4.1241C-0
Description:
  • ACOPOS P3 adapter cable for digital encoder interfaces
  • Makes it possible to connect an encoder cable with 9-pin DSUB connector to a digital encoder interface on an ACOPOS P3 8EI servo drive or ACOPOS P3 8EAC0150.00x-1 plug-in module
  • Assembled specifically for use with ACOPOS P3 8EI servo drives and ACOPOS P3 8EAC0150.00x-1 plug-in modules

Adapter cable 8ECF00X4.1241C-0 is only permitted to be used on X4x connectors of ACOPOS P3 SafeMOTION 8EIxxxxS... servo drives exclusively in combination with B&R cables (e.g. 8BCFxxxx.1221B-0).

ACOPOS P3 adapter cable for digital encoder interface, length 0.4 m, 1x 4x 0.14 mm² + 4x 0.35 mm², 9-pin female DSUB, 8-pin male Mini I/O connector
Certificates Version (Date) Download
EU Declaration Servos ACOPOS P3 PDF / 205 KB
UK Declaration ACOPOSmicro PDF / 109 KB
UK Declaration Servos ACOPOS P3 PDF / 126 KB
Documentation Version (Date) Download
Datasheet 8ECF00X4.1241C-0 PDF / 960 KB

Please choose country and language

B&R Logo