General information
Short description ACOPOS P3 cover, B&R dark gray, single-width, suitable for servo drives 8EI2X2xxDxx.xxxx-x / 8EI2X2xxTxx.xxxx-x / 8EI4X5xxDxx.xxxx-x / 8EI4X5xxTxx.xxxx-x / 8EI8X8xxDxx.xxxx-x / 8EI8X8xxTxx.xxxx-x / 8EI013xxSxx.xxxx-x / 8EI017xxSxx.xxxx-x
Certifications
CE Yes
Mechanical properties
Dimensions
Width 66 mm
Length 320 mm
Height 47 mm
Weight 10 x 123 g
Material number:
8EXA200.0021-00
Description:

8EXA covers protect the interfaces on the front of ACOPOS P3 servo drives and contribute to a uniform appearance inside the control cabinet.

10x ACOPOS P3 cover, B&R dark gray, single-width, suitable for servo drives 8EI2X2xxDxx.xxxx-x / 8EI2X2xxTxx.xxxx-x / 8EI4X5xxDxx.xxxx-x / 8EI4X5xxTxx.xxxx-x / 8EI8X8xxDxx.xxxx-x / 8EI8X8xxTxx.xxxx-x / 8EI013xxSxx.xxxx-x / 8EI017xxSxx.xxxx-x
Certificates Version (Date) Download
EU Declaration Servos ACOPOS P3 PDF / 176 KB
UK Declaration Servos ACOPOS P3 PDF / 126 KB
Documentation Version (Date) Download
Datasheet 8EXA200.0021-00 PDF / 72 KB

Please choose country and language

B&R Logo