General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 14.4
Nominal power PN [W] 4524
Nominal current IN [A] 9
Stall torque M0 [Nm] 20.15
Stall current I0 [A] 12.6
Maximum torque Mmax [Nm] 43
Maximum current Imax [A] 32.87
Maximum speed nmax [rpm] 4000
Torque constant KT [Nm/A] 1.6
Voltage constant KE [V/1000 rpm] 0.92
Stator resistance R2ph [Ω] 0.68
Stator inductance L2ph [mH] 10.4
Electrical time constant tel [ms] 15.29
Thermal time constant ttherm [min] 38
Moment of inertia J [kgcm2] 12.3
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 3.13
Recommendations
ACOPOS P3 8EIxxxx... 017X
Connector size 1
Material number:
8MSA54.I9030J200-4
Description:
Synchronous motor 8MS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 14.400 Nm - Stall torque: 20.150 Nm - Centering diameter: 130.00 mm, h7 fit - Flange square dimension: 150.00 mm - Brake holding torque: 32.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option
{"MotorCurrMax":"32.87","MotorCurrRated":"9.000","MotorCurrStall":"12.600","MotorPolepairs":"5","MotorSpeedMax":"4000","MotorSpeedRated":"3000","MotorStatorInductance":"10.40000","MotorStatorResistance":"0.680","MotorTorqConst":"1.600","MotorTorqMax":"43.00","MotorTorqRated":"14.400","MotorTorqStall":"20.150","MotorVoltageConst":"0.92","MotorAcoposType1":"","MotorAcoposType2":"","MotorAcoposType3":"","MotorAcoposType4":"017X","productId":"8MSA54.I9030J200-4"}
Certificates Version (Date) Download
E360421_8MS-4_Certificate_of_Compliance PDF / 319 KB
EU Declaration of Conformity Dreh-Sync_8MS-4 PDF / 310 KB
Documentation Version (Date) Download
8MS...-4_Users manual Motor PDF / 7 MB

Please choose country and language

B&R Logo