General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 3.91
Nominal power PN [W] 1228
Nominal current IN [A] 2.44
Stall torque M0 [Nm] 4.6
Stall current I0 [A] 2.88
Maximum torque Mmax [Nm] 16.1
Maximum current Imax [A] 12.43
Maximum speed nmax [rpm] 7200
Torque constant KT [Nm/A] 1.6
Voltage constant KE [V/1000 rpm] 0.92
Stator resistance R2ph [Ω] 6.38
Stator inductance L2ph [mH] 28.8
Electrical time constant tel [ms] 4.51
Thermal time constant ttherm [min] 24
Moment of inertia J [kgcm2] 2.04
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Recommendations
ACOPOS P3 8EIxxxx... 4X5X
Connector size 1
Material number:
8MSA36.I8030I000-4
Description:
Synchronous motor 8MS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 3.910 Nm - Stall torque: 4.600 Nm - Centering diameter: 70.00 mm, h7 fit - Flange square dimension: 80.00 mm - Brake holding torque: 0.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option
{"MotorCurrMax":"12.43","MotorCurrRated":"2.440","MotorCurrStall":"2.880","MotorPolepairs":"5","MotorSpeedMax":"7200","MotorSpeedRated":"3000","MotorStatorInductance":"28.80000","MotorStatorResistance":"6.380","MotorTorqConst":"1.600","MotorTorqMax":"16.10","MotorTorqRated":"3.910","MotorTorqStall":"4.600","MotorVoltageConst":"0.92","MotorAcoposType1":"","MotorAcoposType2":"","MotorAcoposType3":"","MotorAcoposType4":"4X5X","productId":"8MSA36.I8030I000-4"}
Certificates Version (Date) Download
E360421_8MS-4_Certificate_of_Compliance PDF / 319 KB
EU Declaration of Conformity Dreh-Sync_8MS-4 PDF / 310 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8MSA36.I8030I000-4) EXE / 334 KB
V6.0 DT Upgrade (8MSA36.I8030I000-4) EXE / 307 KB
Documentation Version (Date) Download
8MS...-4_Users manual Motor PDF / 7 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D files STEP 8MSA3... motors ZIP / 1 MB

Please choose country and language

B&R Logo