General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cURus E360421 Servo and stepper motors - Component |
Motor
| Nominal speed nN [rpm] | 6000 |
| Number of pole pairs | 5 |
| Nominal torque Mn [Nm] | 1.35 |
| Nominal power PN [W] | 848 |
| Nominal current IN [A] | 1.48 |
| Stall torque M0 [Nm] | 1.62 |
| Stall current I0 [A] | 1.78 |
| Maximum torque Mmax [Nm] | 5.6 |
| Maximum current Imax [A] | 7.13 |
| Maximum speed nmax [rpm] | 7200 |
| Torque constant KT [Nm/A] | 0.91 |
| Voltage constant KE [V/1000 rpm] | 55.5 |
| Stator resistance R2ph [Ω] | 11.77 |
| Stator inductance L2ph [mH] | 22.93 |
| Electrical time constant tel [ms] | 1.95 |
| Thermal time constant ttherm [min] | 15 |
| Moment of inertia J [kgcm2] | 0.42 |
Holding brake
| Holding torque of brake MBr [Nm] | 0 |
| Mass of brake [kg] | 0 |
Recommendations
| ACOPOS P3 8EIxxxx... | 2X2X |
| Connector size | 1 |
Material number:
8MSA26.I9060I000-4Description:
Synchronous motor 8MS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 1.350 Nm - Stall torque: 1.620 Nm - Centering diameter: 50.00 mm, h7 fit - Flange square dimension: 60.00 mm - Brake holding torque: 0.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option
| Certificates | Version (Date) | Download |
|---|---|---|
| E360421_8MS-4_Certificate_of_Compliance | PDF / 319 KB | |
| EU Declaration of Conformity Dreh-Sync_8MS-4 | PDF / 310 KB |
| DT Upgrade | Version (Date) | Download |
|---|---|---|
| V4.0 DT Upgrade (8MSA26.I9060I000-4) | EXE / 334 KB | |
| V6.0 DT Upgrade (8MSA26.I9060I000-4) | EXE / 307 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8MS...-4_Users manual Motor | PDF / 7 MB |