Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 4
Nominal torque Mn [Nm] 2.5
Nominal current IN [A] 6
Stall torque M0 [Nm] 2.6
Stall current I0 [A] 6.3
Maximum torque Mmax [Nm] 7.2
Maximum current Imax [A] 20.4
Maximum speed nmax [rpm] 6600
Torque constant KT [Nm/A] 0.42
Voltage constant KE [V/1000 rpm] 25.13
Stator resistance R2ph [Ω] 0.808
Stator inductance L2ph [mH] 3.3
Electrical time constant tel [ms] 4.08
Thermal time constant ttherm [min] 34
Moment of inertia J [kgcm2] 0.95
Holding brake
Holding torque of brake MBr [Nm] 3.2
Moment of inertia of brake JBr [kgcm2] 0.38
Gearbox
Number of gear stages 1
Gear ratio i 3
Nominal output torque T2N [Nm] 40
Max. output torque T2max [Nm] 64
Emergency switch-off torque T2stop [Nm] 80
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4000
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 4000
Max. backlash Jt [arcmin] 7
Torsional rigidity Ct21 [Nm/arcmin] 5.7
Max. radial force Frmax [N] for 30,000 h 650
Max. radial force Frmax [N] for 20,000 h 750
Max. axial force Famax [N] for 30,000 h 900
Max. axial force Famax [N] for 20,000 h 1000
Operating noise LPA [dB(A)] 60
Efficiency at full load ŋ [%] 96
Moment of inertia J1 [kgcm2] 0.316
General values
Max. permissible output torque MK0 [Nm] 6
Max. permissible peak torque MKmax [Nm] 21.6
Mass of motor (without brake) [kg] 2.45
Mass of brake [kg] 0.29
Mass of gearbox [kg] 1.88
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... -
ACOPOSmicro 80VD100Px.xxxx-01 C00X
Cross section for B&R motor cables [mm2] 0.75
Material number:
8LVB33.ee003SjCn00
Description:
Gear motor 8LVB33, gear ratio: 3, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm

Please choose country and language

B&R Logo