Motor
| Nominal speed nN [rpm] | 3000 |
| Number of pole pairs | 4 |
| Nominal torque Mn [Nm] | 0.32 |
| Nominal current IN [A] | 1.4 |
| Stall torque M0 [Nm] | 0.36 |
| Stall current I0 [A] | 1.6 |
| Maximum torque Mmax [Nm] | 1 |
| Maximum current Imax [A] | 5.2 |
| Maximum speed nmax [rpm] | 6600 |
| Torque constant KT [Nm/A] | 0.23 |
| Voltage constant KE [V/1000 rpm] | 13.61 |
| Stator resistance R2ph [Ω] | 5.8 |
| Stator inductance L2ph [mH] | 10.2 |
| Electrical time constant tel [ms] | 1.76 |
| Thermal time constant ttherm [min] | 15 |
| Moment of inertia J [kgcm2] | 0.03 |
Holding brake
| Holding torque of brake MBr [Nm] | 0.35 |
| Moment of inertia of brake JBr [kgcm2] | 0.013 |
Gearbox
| Number of gear stages | 1 |
| Gear ratio i | 4 |
| Nominal output torque T2N [Nm] | 6 |
| Max. output torque T2max [Nm] | 10 |
| Emergency switch-off torque T2stop [Nm] | 12 |
| Max. average drive speed n1N50% [rpm] at 50% T2N and S1 | 5000 |
| Max. average drive speed n1N100% [rpm] at 100% T2N and S1 | 5000 |
| Max. backlash Jt [arcmin] | 15 |
| Torsional rigidity Ct21 [Nm/arcmin] | 1.1 |
| Max. radial force Frmax [N] for 30,000 h | 700 |
| Max. radial force Frmax [N] for 20,000 h | 800 |
| Max. axial force Famax [N] for 30,000 h | 800 |
| Max. axial force Famax [N] for 20,000 h | 1000 |
| Operating noise LPA [dB(A)] | 58 |
| Efficiency at full load ŋ [%] | 96 |
| Moment of inertia J1 [kgcm2] | 0.007 |
General values
| Max. permissible output torque MK0 [Nm] | 1.12 |
| Max. permissible peak torque MKmax [Nm] | 4 |
| Mass of motor (without brake) [kg] | 0.6 |
| Mass of brake [kg] | 0.1 |
| Mass of gearbox [kg] | 0.47 |
Recommendations
| ACOPOS 8Vxxxx.xx... | 1010.50 |
| ACOPOSmulti 8BVIxxxx... | - |
| ACOPOSmicro 80VD100Px.xxxx-01 | C00X |
| ACOPOS P3 8EIxxxx... | 2X2M |
| Cross section for B&R motor cables [mm2] | 0.75 |
Material number:
8LVB13.ee004LjFn00Description:
Gear motor 8LVB13, gear ratio: 4, gearbox 8GM50, 1-stage, nominal speed: 3000 rpm
| Certificates | Version (Date) | Download |
|---|---|---|
| E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
| EU Declaration Motors Motor-Gearbox | PDF / 169 KB | |
| UK Declaration Motors Motor-Gearbox | PDF / 169 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8LVB user's manual | PDF / 9 MB |