Mechanical properties
Dimensions | |
Width |
Box 1: 650 mm Box 2: 450 mm |
Length |
Box 1: 770 mm Box 2: 770 mm |
Height |
Box 1: 190 mm Box 2: 220 mm |
Weight | 32.8 kg |
Material number:
8F1TCA.TKSND000I-1Description:
ACOPOStrak toolbox set: For guide elements and shuttles