Mechanical properties
Dimensions
Width Box 1: 650 mm
Box 2: 450 mm
Box 3: 445 mm
Length Box 1: 770 mm
Box 2: 770 mm
Box 3: 420 mm
Height Box 1: 190 mm
Box 2: 220 mm
Box 3: 190 mm
Weight 46.2 kg
Material number:
8F1TCA.TKSD0000I-1
Description:
ACOPOStrak toolbox set: For guide elements, shuttles and diverter adjustment

Please choose country and language

B&R Logo