Mechanical properties
Dimensions | |
Width |
Box 1: 650 mm Box 2: 450 mm |
Length |
Box 1: 770 mm Box 2: 770 mm |
Height |
Box 1: 190 mm Box 2: 220 mm |
Weight | 20.5 kg |
Material number:
8F1TCA.TKCND000I-1Description:
ACOPOStrak empty toolbox set for tool categories: guide elements and shuttles