Ambient conditions
Temperature | |
Operation | 5 to 40°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Mechanical properties
Dimensions | |
Width | 142 mm |
Height | 53 mm |
Depth | 59 mm |
Weight | Approx. 1.4 kg |
Material number:
8F1TCA.GHAT0000I-1Description:
ACOPOStrak height adjustment tool for accessory stands
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 8F1TCA.GHAT0000I-1 V1.5 | PDF / 83 KB |