Ambient conditions
Temperature | |
Operation | 15 to 25°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Mechanical properties
Dimensions | |
Width | 660 mm |
Length | 561 mm |
Height | 85 mm |
Weight | 6 kg |
Material number:
8F1TCA.GAT01000I-1Description:
ACOPOStrak alignment tool for guide element, 180° / guide element, 135°
Optional Accessories
Accessories
8F1TCA.SL200000I-1 | Spirit level, 0.04 mm/m. 200 mm, 2 pcs. |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 8F1TCA.GAT01000I-1 V1.5 | PDF / 154 KB |