General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL | In preparation |
| Cable cross section | 4x 0.34 mm² |
| Durability |
Hydrolysis resistance per EN 50396 Halogen-free per EN 60754 Silicone-free / PWIS per VW PV 3.10.7 Oil resistance per EN 60811-404 Flame propagation per EN 60322-1-2 Microbial resistance per EN 50396 |
| Certification | UL file E119100 vol. 1 s. 13 page 1, UL file E352715 vol. 1 s. 1 page 3 verified Cat 5e |
Cable construction
| Outer jacket | |
| Material | PUR |
| Color | Violet |
| Signal line |
Connector
| Type | 12-pin male M12 circular connector, A-coded |
| Mating cycles | >100 |
| Contacts | 4 |
| Additional connectors | RJ45 (IP20) |
| Degree of protection per EN 60529 | IP65 when connected |
Electrical properties
| Test voltage | |
| Conductor resistance |
Operating conditions
| Degree of protection per UL 50 | In preparation |
Ambient conditions
| Temperature | |
| Operation | -30 to 70°C |
| Moving | -20 to 60°C |
| Static | -40 to 70°C |
Material number:
8F1CD0007.11390-0Description:
ACOPOStrak PLK cable, length 7 m, 1x 12-pin male A-coded straight M12 connector, 1x 8-pin straight RJ45 connector, can be used in cable drag chains
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8F1CD0007.11390-0 | PDF / 181 KB |