Short description
Accessories | M12 sensor cable, 5-pin, angled, 20 m |
General information
Note |
PVC- and silicone-free PWIS- and halogen-free |
Durability |
Good chemical and oil resistance Flame-retardant Good UV and ozone resistance |
Cable cross section | |
AWG | 5x 22 AWG |
mm² | 5x 0.34 mm² |
Cable construction
Cable shield | Tinned copper braiding, coverage 84%, 0.25 mm² with filler |
Outer jacket | |
Material | Polyurethane (PUR) UL |
Color | Gray |
Wires | |
Wire insulation | Polypropylene (PP) 9Y |
Wire colors | Brown, black, blue, white, gray |
Type |
Uncoated copper ETP1 Fine stranded wire (42x 0.1 mm / 42x 38 AWG), class 5 |
Stranding | 5 wires stranded using filler |
Electrical properties
Nominal current | Max. 4 A / Contact at 40°C |
Operating voltage | Max. 60 V |
Degree of insulation | Category II per IEC 61076-2 |
Conductor resistance | ≤57 Ω/km |
Insulation resistance | ≥100 MΩ |
Operating conditions
Degree of protection per EN 60529 | |
Connector/Coupling | IP67, only when screwed in |
Ambient conditions
Mechanical properties
Dimensions | |
Length | 20 m |
Diameter | 5.6 mm ±0.2 mm |
Bend radius | ≥12x outer diameter |
Drag chain data | |
Acceleration | Max. 5 m/s² |
Flex cycles | 2 million |
Velocity | Max. 1.6 m/s |
Material number:
X67CA0A51.0200Description:
M12 sensor cable, angled, 20 m
Documentation | Version (Date) | Download |
---|---|---|
Datasheet M12 sensor cables (X67CA0Axx) | PDF / 138 KB |