Short description
| Accessories | Power connection cable, 4-pin, straight, 2 m |
General information
| Cable cross section | |
| AWG | 4x 20 AWG |
| mm² | 4x 0.5 mm² |
| Note |
PVC- and silicone-free PWIS- and halogen-free |
| Durability |
Good chemical and oil resistance Flame-retardant Good UV and ozone resistance |
Cable construction
| Outer jacket | |
| Material | Polyurethane (PUR) |
| Color | Black |
| Wires | |
| Wire insulation | Polypropylene (PP) 9Y |
| Wire colors | Brown, black, blue, white |
| Type |
Uncoated copper ETP1 Fine stranded wire (42x 0.1 mm / 42x 38 AWG), class 6 |
| Stranding | Not stranded |
| Cable shield | Not shielded |
Electrical properties
| Nominal current |
Max. 4 A per EN / Contact at 40°C Max. 3 A per UL / Contact |
| Operating voltage | Max. 60 V |
| Degree of insulation | Category II per IEC 61076-2 |
| Conductor resistance | ≤57 Ω/km |
| Insulation resistance | ≥100 MΩ |
Operating conditions
| Degree of protection per EN 60529 | |
| Connector/Coupling | IP67, only when screwed in |
Ambient conditions
Mechanical properties
| Dimensions | |
| Length | 2 m |
| Diameter | 5 mm ±0.2 mm |
| Bend radius | |
| Fixed installation | ≥5x outer diameter |
| Flexible installation | ≥10x outer diameter |
| Drag chain data | |
| Acceleration | Max. 5 m/s² |
| Flex cycles | 5 million |
| Velocity | Max. 3.3 m/s |
Material number:
X67CA0P00.0020Description:
Power connection cable, 4-pin, straight, 2 m
| Certificates | Version (Date) | Download |
|---|---|---|
| E115267 UL CoC X67 | PDF / 345 KB | |
| EU Declaration PLC X67 | PDF / 674 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| X67 System User´s Manual | PDF / 20 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP I/O power supply cable X67CA0P00.xxxx | ZIP / 76 KB |