Short description
Accessories CAN bus / DeviceNet attachment cable, 5-pin, angled, 20 m
General information
Note Halogen-free
Durability Flame-retardant
Cable cross section
Data lines
AWG 2x 24 AWG
mm² 2x 0.25 mm²
Power supply lines
AWG 2x 22 AWG
mm² 2x 0.34 mm²
Cable construction
Signal line
Shield Pair shielding with aluminum foil
Stranding Twisted-pair wires
Cable stranding 0.35 mm2 (22 AWG) with filler
Cable shield Tinned copper braiding, coverage >85%
Outer jacket
Material Thermoplastic polyurethane (TPU)
Color Violet
Wires
Type Tinned copper ETB1
Data line: Fine stranded wire (19x 0.13 mm)
Supply line: Fine stranded wire (19x 0.15 mm)
Wire colors
Data lines Blue, white
Power supply lines Red, black
Wire insulation
Data lines Cell polyethylene (PE)
Power supply lines Polyethylene (PE)
Electrical properties
Nominal current Max. 4 A / Contact at 40°C
Operating voltage Max. 250 V
Degree of insulation Category II per IEC 61076-2
Conductor resistance Data line: ≤78 Ω/km
Supply line: ≤55 Ω/km
Insulation resistance ≥100 MΩ
Operating conditions
Degree of protection per EN 60529
Connector/Coupling IP67, only when screwed in
Ambient conditions
Temperature
Transport -40 to 80°C
Fixed installation -40 to 80°C
Flexible installation -25 to 60°C
Mechanical properties
Dimensions
Length 20 m
Diameter 6.9 mm ±0.2 mm
Bend radius ≥15x outer diameter
Drag chain data
Acceleration Max. 4 m/s²
Flex cycles 2 million
Velocity Max. 3 m/s
Weight 0.063 kg/m
Material number:
X67CA0C32.0200
Description:
CAN/DeviceNet attachment cable, angled, 20 m

Please choose country and language

B&R Logo