General information
| Connection | M12 connector |
| Coding | B-coded |
| Type of terminal block | Push-in |
| Short description | X67 male M12 connector, 5-pin, B-coded, shielded, push-in |
| Number of pins | 5-pin |
| Shielding | Yes |
Material number:
X67AC0X01-1Description:
X67 male M12 connector, 5-pin, B-coded, shielded, push-in
| Documentation | Version (Date) | Download |
|---|---|---|
| X67 System User´s Manual | PDF / 20 MB |