Short description
Bus controller EtherNet/IP Adapter (slave)
General information
Inputs/Outputs 16 digital channels, configurable as inputs or outputs using Automation Studio or data point, inputs with additional functions
Insulation voltage between channel and bus 500 Veff
Nominal voltage 24 VDC
B&R ID code
Bus controller 0xDABF
Internal I/O module 0xDACE
Sensor/Actuator power supply 0.5 A summation current
Status indicators I/O function per channel, supply voltage, bus function
Diagnostics
Outputs Yes, using LED status indicator and software
I/O power supply Yes, using LED status indicator and software
Connection type
Fieldbus M12, D-coded
X2X Link M12, B-coded
Inputs/Outputs 8x M12, A-coded
I/O power supply M8, 4-pin
Power output 15 W X2X Link power supply for I/O modules
Power consumption
Fieldbus 2.5 W
Internal I/O 3.3 W
X2X Link power supply 20.5 W at maximum power output for connected I/O modules
Certifications
CE Yes
UKCA Yes
ATEX Zone 2, II 3G Ex nA IIA T5 Gc
IP67, Ta = 0 - Max. 60°C
TÜV 05 ATEX 7201X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
EAC Yes
Interfaces
Fieldbus EtherNet/IP Adapter (slave)
Variant Internal 3x switch, male M12 circular connector, 2 female connectors on the module
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 10/100 Mbit/s
Transfer
Physical layer 10BASE-T/100BASE-TX
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Min. cycle time
Fieldbus 1 ms
X2X Link 500 μs
Synchronization between bus systems possible No
I/O power supply
Nominal voltage 24 VDC
Voltage range 18 to 30 VDC
Integrated protection Reverse polarity protection
Power consumption
Sensor/Actuator power supply Max. 12 W
Sensor/Actuator power supply
Voltage I/O power supply minus voltage drop for short-circuit protection
Voltage drop for short-circuit protection at 0.5 A Max. 2 VDC
Summation current Max. 0.5 A
Short-circuit proof Yes
Digital inputs
Input characteristics per EN 61131-2 Type 1
Input voltage 18 to 30 VDC
Input current at 24 VDC Typ. 4 mA
Input circuit Sink
Input filter
Hardware ≤10 μs (channels 1 to 4) / ≤70 µs (channels 5 to 8)
Software Default 0 ms, configurable between 0 and 25 ms in 0.2 ms intervals
Input resistance Typ. 6 kΩ
Additional functions 50 kHz event counting, gate measurement
Switching threshold
Low <5 VDC
High >15 VDC
Event counters
Quantity 2
Signal form Square wave pulse
Evaluation Each negative edge, cyclic counter
Input frequency Max. 50 kHz
Counter 1 Input 1
Counter 2 Input 3
Counter frequency Max. 50 kHz
Counter size 16-bit
Gate measurement
Quantity 1
Signal form Square wave pulse
Evaluation Positive edge - Negative edge
Counter frequency
Internal 48 MHz, 3 MHz, 187.5 kHz
Counter size 16-bit
Length of pause between pulses ≥100 µs
Pulse length ≥20 µs
Supported inputs Input 2 or input 4
Digital outputs
Variant Current-sourcing FET
Switching voltage I/O power supply minus residual voltage
Nominal output current 0.5 A
Total nominal current 8 A
Output circuit Source
Output protection Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply
Diagnostic status Output monitoring with 10 ms delay
Leakage current when the output is switched off 5 µA
Switching on after overload shutdown Approx. 10 ms (depends on the module temperature)
Residual voltage <0.3 V at 0.5 A nominal current
Peak short-circuit current <12 A
Switching delay
0 → 1 <400 µs
1 → 0 <400 µs
Switching frequency
Resistive load Max. 100 Hz
Inductive load See section "Switching inductive loads".
Braking voltage when switching off inductive loads 50 VDC
Electrical properties
Electrical isolation
Channel isolated from bus

EtherNet/IP not isolated from bus and channel not isolated from channel
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -25 to 60°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Mechanical properties
Dimensions
Width 53 mm
Height 155 mm
Depth 42 mm
Weight 355 g
Torque for connections
M8 Max. 0.4 Nm
M12 Max. 0.6 Nm
Material number:
X67BCD321.L12-1
Description:
  • Fieldbus: EtherNet/IP
  • Integrated 3-port switch (1 internal port) for efficient cabling
  • Auto-configuration of I/O modules
  • Can be configured by the scanner using configuration assembly
  • Web interface
  • DHCP-capable
  • 16 digital channels, configurable as inputs or outputs
  • M12 connection type
  • Integrated connection to local expansions via X2X Link for 252 additional modules
  • Configurable I/O cycle (0.5 to 4 ms)
  • Minimum fieldbus cycle time (also requested packet interval or RPI): 1 ms

EtherNet/IP is an Ethernet-based fieldbus. EtherNet/IP was developed by Allen-Bradley (Rockwell Automation) and later transferred to the Open DeviceNet Vendor Association (ODVA) as an open standard. In 1998, a working group at ControlNet International developed a procedure for setting the published Common Industrial Protocol to Ethernet. EtherNet/IP was published in March 2000 as an open industrial automation standard based on this procedure.

This bus controller makes it possible to connect X2X Link I/O nodes to EtherNet/IP. The bus controller can be operated via interface module X20IF10D1-1 or by 3rd-party systems with EtherNet/IP scanner functionality.

Additional X2X Link I/O nodes (X67 modules or other modules based on X2X Link) can be connected using the integrated X2X Link connection.

With multifunction modules, the bus controller supports only the default function model in the event of automatic configuration by the bus controller (see the respective module description).

Automation Studio V4.3 or later can be used to easily create configuration files (e.g. EDS files, binary files). All other function models are also supported by transferring configuration data to the bus controller (e.g. using the scanner via a "configuration assembly").

Automation Studio can be downloaded at no cost from the B&R website (www.br-automation.com). The evaluation license is permitted to be used to create complete configurations for fieldbus bus controllers at no cost.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X67BCD321.L12-1) EXE / 3 MB
V4.3 HW Upgrade (X67BCD321.L12-1) EXE / 2 MB
Certificates Version (Date) Download
244665 CSA HazLoc CoC X20, X67 PDF / 158 KB
E115267 UL CoC X67 PDF / 155 KB
EU Declaration ATEX X67 PDF / 191 KB
EU Declaration PLC X67 PDF / 674 KB
TÜV 05 ATEX 7201 X PDF / 5 MB
UK Declaration PLC X67 PDF / 469 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Datasheet X67BCD321.L12(-1) PDF / 676 KB
EtherNet/IP Bus Controller User's Manual PDF / 9 MB
Installation- / EMC-Guide PDF / 20 MB
X67 System User´s Manual PDF / 6 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X67 EPLAN P8 from V2.4 EXE / 105 MB
Firmware Upgrades Version (Date) Download
Firmware upgrade X67BCD321.L12-1 ZIP / 456 KB
M-CAD (Mechan. Templates) Version (Date) Download
STEP File X67BCx321.L12 ZIP / 1 MB

Please choose country and language

B&R Logo