General information
Certifications
CE Yes
Terminal block
Connection cross section
AWG wire 30 to 16 AWG
Wire end sleeves with plastic covering 0.14 to 1.00 mm²
Single-wire 0.14 to 1.50 mm²
Fine-stranded wires 0.14 to 1.50 mm²
With wire end sleeve 0.14 to 1.50 mm²
Number of pins Set with 3x 4-pin and 4x 6-pin terminal blocks
Type of terminal block Design as push-in terminal block with actuating element
Push-in force per contact Max. 3.5 N
Cable type Only copper wires (no aluminum wires!)
Pitch 3.5 mm
Wire stripping length 10 mm
Electrical properties
Nominal voltage IEC: 320 V
UL: 300 V
Nominal current IEC: 10 A / contact
UL: 9.5 A / contact
Contact resistance ≤5 mΩ
Ambient conditions
Temperature
Operation -50 to 120°C
Relative humidity
Operation 5 to 95%, non-condensing
Material number:
XTBSBD41.20A-00
Description:
  • Tool-free wiring thanks to push-in technology
  • Simple wire release using a lever

The terminal block set is used to connect to module X20SBD4M1. The set contains the following terminal blocks:

  • 3x 4-pin terminal blocks
  • 4x 6-pin terminal blocks
Certificates Version (Date) Download
EU Declaration of conformity X20 Small Drives PDF / 359 KB
Documentation Version (Date) Download
Data sheet XTBSBD41.20A-00 PDF / 518 KB
X20 System User´s Manual PDF / 49 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D files DXF/STEP XTBSBD41.20A-00 ZIP / 522 KB

Please choose country and language

B&R Logo