Short description
I/O module 4 digital SSR outputs 100 to 240 VAC for 2-wire connections
General information
B&R ID code 0x267C
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Outputs Yes, using LED status indicator
Power consumption
Bus 0.52 W
Internal I/O -
External I/O 0.38 W
Additional power dissipation caused by actuators (resistive) [W] +3.2
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
Digital outputs
Variant SSR
Circuit L-switching
Nominal voltage 100 to 240 VAC
Max. voltage 264 VAC
Rated frequency 47 to 63 Hz
Nominal output current 0.5 A
Total nominal current 1 A
Surge current 7 A (20 ms), 2 A (1 s)
Connection type 2-wire connections
Zero-crossing switches Yes
Leakage current Max. 1.5 mA at 240 V
Residual voltage (on-state voltage) 1.6 V
Switching delay
At 50 Hz
0 → 1 ≤11 ms
1 → 0 ≤11 ms
At 60 Hz
0 → 1 ≤9.3 ms
1 → 0 ≤9.3 ms
Insulation voltage between channel and bus Tested at 2500 VAC
Voltage monitoring L - N No
Overvoltage protection between L and N Yes
Output voltage
Minimum 75 VAC
Protective circuit
External Generally varistor or fuse
Internal Snubber circuit (RC element)
Electrical properties
Electrical isolation Channel isolated from bus and I/O power supply
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Not permitted
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB32 separately.
Order 1x bus module X20BM12 separately.
Pitch 12.5+0.2 mm
Material number:
X20DO4623
Description:
  • 4 digital outputs
  • Outputs with integrated snubber circuit
  • Outputs with 100 to 240 VAC
  • L switching
  • 50 Hz or 60 Hz
  • 2-wire connections
  • Integrated full-wave control
  • 240 V coding

The module is a digital output module that is equipped with 4 SSR outputs with zero cross-over switches and uses 2-line connections. The module is also equipped with integrated full-wave control. The supply (L and N) is fed directly to the module.

Mandatory Accessories
Bus modules
X20BM12 X20 bus module, 240 VAC keyed, internal I/O power supply connected through
Terminal blocks
X20TB32 X20 terminal block, 12-pin, 240 VAC keyed
Automation Studio HW Upgrades Version (Date) Download
V2.7 HW Upgrade (X20DO4623) EXE / 909 KB
V2.7 HW Upgrade (X20DO4623) EXE / 989 KB
V3.0 HW Upgrade (X20DO4623) EXE / 1 MB
V3.0 HW Upgrade (X20DO4623) EXE / 1 MB
V4.0 HW Upgrade (X20DO4623) EXE / 1 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheet X20DO4623 PDF / 2 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo