General information
Cable cross section 6x 0.14 mm² + 2x 0.5 mm²
Durability Halogen-free per DIN VDE 0472 / 815 and DIN EN 60754-1
Flame-retardant per UL 758/1581/2556 Hor. and DIN EN 60332-2-2 (20 s)
Oil resistance per DIN EN 60811-404 / 168 h, 100°C
UV-resistant
Certifications
CE Yes
Cable construction
Supply lines
Quantity 2
Wire insulation Polypropylene (PP)
Wire colors Red, black
Variant Tinned copper stranded wire
Cross section 0.5 mm²
Shield No
Signal line
Quantity 6
Wire insulation Polypropylene (PP)
Wire colors Green and green/white, yellow and yellow/white, gray and gray/white
Variant Tinned copper stranded wire
Cross section 0.14 mm²
Shield No
Stranding Twisted-pair wires:
Green with green/white, yellow with yellow/white, gray with gray/white
Cable shield Tinned copper braiding, optical coverage 85%
Outer jacket
Material Polyurethane (PUR)
Color Black, similar to RAL 9005 flat
Electrical properties
Operating voltage ≤63 V
Test voltage
Wire - Wire 3 kV
Wire - Shield 3 kV
Conductor resistance
0.14 mm² ≤139 Ω/km
0.50 mm² ≤39 Ω/km
Insulation resistance >1000 MΩ/km
Ambient conditions
Temperature
Moving -25 to 60°C
Static -25 to 70°C
Mechanical properties
Dimensions
Length 1 m
Diameter 6.9 mm ±0.2 mm
Bend radius
Single bend ≥34.5 mm
Moving ≥69 mm
Drag chain data
Acceleration <10 m/s²
Flex cycles ≥3,000,000
Velocity ≤3 m/s
Material number:
XSBCI0001.13600-0
Description:
ACOPOS X2 encoder cable, length 1 m, 4x 0.5 mm² + 6x 0.14 mm², M12 A-coded motor connector, straight, screw cap, shielded, can be used in cable drag chains
Documentation Version (Date) Download
Data sheet incremental encoder cables XSBCI PDF / 302 KB

Please choose country and language

B&R Logo