Short description
I/O module 4 analog inputs ±10 V or 0 to 20 mA
General information
B&R ID code 0xE1F0
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Inputs Yes, using LED status indicator and software
Channel type Yes, using software
Power consumption
Bus 0.01 W
Internal I/O 1.5 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 - 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
EAC Yes
Analog inputs
Input ±10 V or 0 to 20 mA, via different terminal connections
Input type Differential input
Digital converter resolution
Voltage ±15-bit
Current 15-bit
Conversion time 50 μs for all inputs
Output format INT
Output format
Voltage INT 0x8001 - 0x7FFF / 1 LSB = 0x0001 = 305.176 µV
Current INT 0x0000 - 0x7FFF / 1 LSB = 0x0001 = 610.352 nA
Input impedance in signal range
Voltage 20 MΩ
Current -
Load
Voltage -
Current <400 Ω
Input protection Protection against wiring with supply voltage
Permissible input signal
Voltage Max. ±30 V
Current Max. ±50 mA
Output of digital value during overload
Undershoot
Voltage 0x8001
Current 0x0000
Overshoot
Voltage 0x7FFF
Current 0x7FFF
Conversion procedure SAR
Input filter Hardware - Third-order low-pass filter / cutoff frequency 10 kHz
Max. error
Voltage
Gain 0.08%
Offset 0.01%
Current
Gain 0.08%
Offset 0.02%
Max. gain drift
Voltage 0.01%/°C
Current 0.01%/°C
Max. offset drift
Voltage 0.001%/°C
Current 0.002%/°C
Common-mode rejection
DC 70 dB
50 Hz 70 dB
Common-mode range ±12 V
Crosstalk between channels <-70 dB
Nonlinearity
Voltage <0.01%
Current <0.015%
Insulation voltage between channel and bus 500 Veff
Electrical properties
Electrical isolation Channel isolated from bus
Channel not isolated from channel
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating".
Starting temperature Yes, -40°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Up to 100%, condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x bus module X20cBM11 separately.
Pitch 12.5+0.2 mm
Material number:
X20cAI4632
Description:
  • 4 analog inputs
  • Either current or voltage signal possible
  • 16-bit digital converter resolution
  • Simultaneous input conversion
  • Very fast conversion time

The module is equipped with 4 inputs with 16-bit digital converter resolution. It is possible to select between the current and voltage signal using different terminals.

Mandatory Accessories
Bus modules
X20cBM11 X20 bus module, coated, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X20cAI4632) EXE / 2 MB
V4.0 HW Upgrade (X20cAI4632) EXE / 805 KB
Certificates Version (Date) Download
244665 CSA HazLoc CoC X20, X67 PDF / 158 KB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 2 MB
DNV Type Approval Certificate - X20 PDF / 194 KB
E115267 UL CoC X20 PDF / 1 MB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 758 KB
Lloyds Register PDF / 502 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
UK Declaration ACOPOSmicro PDF / 109 KB
Documentation Version (Date) Download
Coated modules PDF / 62 KB
Installation- / EMC-Guide PDF / 20 MB
X20 System User´s Manual PDF / 7 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo