General information
B&R ID code | $E756 |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Display
Mechanical properties
Front | |
Frame | Aluminum paint |
Design | Black |
Panel overlay | |
Material | Polyester |
Design | Jet black RAL 9005 |
Gasket | 3 mm built-in seal |
Dimensions | |
Width | 370 mm |
Height | 288 mm |
Weight | 3700 g |
Material number:
5AP923.1505-I00Description:
Automation Panel 15.0" XGA TFT - 1024 x 768 pixels (4:3) - Single-touch (analog resistive) - IP65 protection (front) - Black panel overlay
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (5AP923.1505-I00) | EXE / 2 MB |
Documentation | Version (Date) | Download |
---|---|---|
Automation Panel - AP9x3|AP1000 - Cabinet-mounted - Device number key | PDF / 206 KB | |
Datasheet 5AP923.1505-I00 | PDF / 267 KB |