General information
Certifications
CE Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
B&R ID code 0xE8C3
Display
Viewing angles
Horizontal Direction R / Direction L = 89°
Vertical Direction U / Direction D = 89°
Backlight
Type LED
Brightness 300 cd/m²
Half-brightness time 50,000 h
Touch screen
Technology Projected capacitive touch (PCT) (with shatter protection)
Transmittance >90%
Type TFT color
Diagonal 24.0"
Colors 16.7 million
Resolution FHD, 1920 x 1080 pixels
Contrast 5000:1
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Suitable for hygienic applications Yes
Degree of protection per EN 60529 Back: IP66 (only with flange installed)
Front: IP69K
Degree of protection per UL 50 Front: Type 4X indoor use only
Mechanical properties
Housing
Material Stainless steel 1.4301, smoothed
Front
Panel overlay
Material Polyester
Design B&R design
Frame Stainless steel 1.4301, smoothed
Gasket Silicone profile gasket between front and cover
Dimensions
Width 630.2 mm
Height 396.8 mm
Depth 141.91 mm
Note The housing is designed for installation on a Rittal CP-S stainless steel flange (CP6664.500 or CP6664.000)
Flange output Upper and lower
Weight 12,300 g
Material number:
5AP93D.240C-B62
Description:
  • Multi-touch (projected capacitive); with fully-laminated panel overlay (shatter protection)
  • IP69K protection (front), IP66 protection (back)
  • Front and housing made of stainless steel (hygienic design, no dirt-collecting edge)
  • B&R panel overlay design, edge protection for the panel overlay
  • Prepared for mounting on Rittal CP-S stainless steel swing arm system (flange not included in delivery)
  • Flange output possible on top or bottom
  • Rear USB interface with cover and anti-loss strap
- Automation Panel 24.0" Full HD TFT - Multi-touch (projected capacitive) - 1920 x 1080 pixels (16:9) - Protection: IP69K (front), IP66 (back) - Front/Housing made of stainless steel (hygienic design) - Prepared for mounting on Rittal CP-S stainless steel swing arm system (flange not included in delivery) - Flange possible on top or bottom - USB port on back
Further information:

B&R Panel Designer

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP93D.240C-B62) EXE / 575 KB
Documentation Version (Date) Download
Automation Panel 9xD - Hygienic design user's manual PDF / 4 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
5AP93D.240C-B62 EPLAN macro ZIP / 427 KB
M-CAD (Mechan. Templates) Version (Date) Download
CAD 3D and 2D 5AP93D.240C-B62 ZIP / 1 MB

Please choose country and language

B&R Logo