General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
B&R ID code 0xE1A4
Brightness buttons Yes
Interfaces
COM
Type RS232, modem supported, not galvanically isolated
Variant DSUB, 9-pin, female
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
USB
Quantity 3 (2x Type A; 1x Type B)
Type USB 2.0
Variant 2x type A
1x type B
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Total max. 1 A
Panel In
Variant DVI-D
Type SDL/DVI
Electrical properties
Nominal voltage 24 VDC, SELV
Nominal current Max. 3 A
Operating voltage 24 VDC ±25%
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Mechanical properties
Dimensions
Width 190 mm
Height 110 mm
Depth 23.6 mm
Weight 538 g
Material number:
5DLSDL.1001-00
Description:
  • Link module for Automation Panel 9x3/1000/5000
  • 1x SDL/DVI Panel In interface
  • 2x USB 2.0 type A
  • 1x USB In (USB type B)
  • 1x RS232 interface
  • Display brightness buttons
Automation Panel link module - SDL/DVI receiver - For Automation Panel 923/933/1000 - For Automation Panel 5000
Mandatory Accessories
Accessories
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5DLSDL.1001-00) EXE / 205 KB
Certificates Version (Date) Download
ABS Certificate of Product Design Assessment - Panels und Panel PCs PDF / 677 KB
BV Type Approval Certificate - Panels and Panel PCs PDF / 593 KB
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
DNV Type Approval Certificate - Automation Panel 9x3 PDF / 218 KB
Lloyds Register cLR22132129TA-1962056 PDF / 503 KB
Documentation Version (Date) Download
Automation Panel - AP5000 - Swing arm - Device number key PDF / 59 KB
Automation Panel - AP9x3|AP1000 - Cabinet-mounted - Device number key PDF / 58 KB
Automation Panel 1000 User's Manual PDF / 18 MB
Automation Panel 5000 User's Manual PDF / 23 MB
Automation Panel 9x3 User's Manual PDF / 11 MB
Panel PC 900 User's Manual PDF / 42 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5DLSDL.1001-00 ZIP / 1 MB

Please choose country and language

B&R Logo