General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Product family certification |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
Material | Aluminum, coated |
Coating | White aluminum |
Dimensions | |
Height | 454.5 mm |
Weight | 800 g |
Material number:
5ACCHD01.240C-000Description:
Handles can be installed on the side of the panel to improve its ergonomic properties and ease of use.
Documentation | Version (Date) | Download |
---|---|---|
Automation Panel 5000 User's Manual | PDF / 22 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 5ACCHD01.240C-000 | ZIP / 131 KB |