ECPE42-13

General information
Certifications
CE
Material number:
ECPE42-13
Description:
MULTI analog input module 4 inputs Different operation modes can be set using jumper positions and mode switch (current/voltage, 10/12 bit) Voltage: +/- 10 V, 0 - 10 V, 0 - 5 V Current: 0 to 20 mA

Please choose country and language

B&R Logo