General information
Insulation voltages
Input - Output 3 kV AC (type test)
3.1 kV DC (routine test)
Input - Ground 1.5 kV AC (type test)
3.1 kV DC (routine test)
Input - Signal 3 kV AC (type test)
3.1 kV DC (routine test)
Certifications
CE Yes
UKCA Yes
UL cULus E534663
Industrial control equipment
Status display Green LED (DC OK), threshold value Uout > 36 V
Active DC OK switch output See section "Dry switching contact".
Connection type Push-in connection
Input
Nominal input voltage 100 to 240 VAC
Input voltage 100 to 240 VAC -15% to +10%
115 to 240 VAC ±10% (UL)
Network type Star network (TN, TT, IT(PE))
Frequency 50 to 60 Hz
Inrush current <17 A
Current consumption 5.34 A / 2.21 A (100 VAC / 240 VAC)
4.38 A / 2.3 A (120 VAC / 230 VAC)
5.29 A / 4.34 A (100 VDC / 240 VDC)
I2t <0.22 A2s
Power failure bypass Typ. 22 ms (120 VAC)
Typ. 26 ms (230 VAC)
Leakage current to PE <3.5 mA
Protective circuit Varistor transient protection
Internal fuse 10 A
Required line fuse for device and line protection See section "Input protection".
Output
Nominal voltage 48 VDC
Output power 480 W / Max. 720 W (5 s)
Output voltage 40 to 56 VDC
Output current 10 A / Max. 15 A (5 s)
Setting range for output voltage 40 to 56 VDC
Control deviation <0.1% (input voltage change ±10%)
<3% (load change, dynamic)
<1% (load change, static)
Rise time ≤1 s (UOUT (10 to 90%))
Residual ripple Typ. 20 mVSS
Can be connected in parallel Yes, for increased efficiency and redundancy
Can be connected in series Yes, for increased output voltage (observe SELV limit)
Overvoltage protection ≤60 VDC (on the output (OVP))
Protective functions Short-circuit protection
Feedback voltage resistance ≤60 VDC
Efficiency, reliability
Power dissipation
Rated load <27.9 W (120 VAC)
<22.13 W (230 VAC)
No-load operation <1.71 W (120 VAC)
<2.26 W (230 VAC)
Efficiency Typ. 95.2% (120 VAC)
Typ. 96.3% (230 VAC)
MTBF 230 VAC / >1,600,000 h (25°C)
230 VAC / >1,000,000 h (40°C)
230 VAC / >430,000 (60°C)
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
Maximum 5000 m
Flammability class V0
Ventilation/Cooling Normal convection, no fan required
Degree of protection per EN 60529 IP20
Protection class I
Ambient conditions
Temperature
Operation -25 to 70°C
Derating See section "Derating".
Starting temperature -40°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Max. 95%, non-condensing
Vibration
Operation 10 to 50 Hz, amplitude ±0.2 mm
50 to 150 Hz, 2.3 g, 90 min, per IEC 60068-2-6
Shock
Operation 18 ms, 30 g, in each direction, per IEC 60068-2-27
Pollution degree 2
Climate category 3K3, per EN 60721
Overvoltage category III (≤2000 m) / II (≤5000 m), per EN 61010-1
III (≤2000 m) / II (≤5000 m), per EN 61010-2-201
Mechanical properties
Housing
Material Aluminum sheet, plastic cover PA
Coating No protective coating
Dimensions
Width 55 mm
Height 135 mm
Depth 132 mm
Installation Easy top-hat rail installation (NS 35 rails, EN 60715)
Weight 925 g
Material number:
0PS1101.3
Description:
  • Minimum space requirement in the control cabinet due to a thin design
  • Robust and reliable thanks to dynamic boost with a strong output characteristic curve for starting heavy loads
  • Optical and preventive function monitoring with three-color LED and dry switching contact
  • Easy handling due to push-in connections, label fields, wire stripping mark and tamper-resistant setup
  • Can be connected in parallel for increased power and redundancy
  • Temperature range: -25°C to +70°C
  • Worldwide use thanks to AC and DC wide-range input
  • International certification package
48 VDC power supply unit, 1-phase, 10 A, input 100 to 240 VAC, wide range, thin design, top-hat rail installation
Certificates Version (Date) Download
EU Declaration Power supplies PDF / 309 KB
UK Declaration 0PSxxx1.3 PDF / 267 KB
Documentation Version (Date) Download
Data sheet 0PS1101.3 PDF / 4 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
0PS1101.3 Macro EPLAN P8 2026 EDZ / 72 KB
0PS1101.3 Macro EPLAN P8 2026 EDZ / 171 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D STP file 0PS1101.3 ZIP / 258 KB

Please choose country and language

B&R Logo