Short description
Accessories 1x 6-pin screw clamp terminal block (3.5), 0TB1106.9000
1x 7-pin screw clamp terminal block (3.5), 0TB1107.9000
2x 8-pin screw clamp terminal block (3.5), 0TB1108.9000
1x 10-pin screw clamp terminal block (3.5), 0TB1110.9000
5x 12-pin screw clamp terminal block (3.5), 0TB1112.9000
4x 14-pin screw clamp terminal block (3.5), 0TB1114.9000
General information
Certifications
CE Yes
Terminal block
Type of terminal block Screw clamp terminal block variant
Pitch 3.5 mm
Connection cross section
AWG wire 28 to 16
Wire end sleeves with plastic covering 0.25 to 0.5 mm²
With wire end sleeves 0.25 to 1.5 mm²
Flexible 0.14 to 1.5 mm²
Inflexible 0.14 to 1.5 mm²
Tightening torque 0.22 to 0.25 Nm
Electrical properties
Nominal voltage 160 V
Nominal current 8 A
Material number:
XEPIMA100
Description:
SMARTMOLD I/O connector set (100 I/Os) screw clamp terminal blocks
Documentation Version (Date) Download
Data sheet XEPIMA100 PDF / 56 KB

Please choose country and language

B&R Logo