General information
Certifications
CE Yes
CRA (Cyber Resilience Act) Not applicable
Short description Transponder type: I-Code SL2, ISO 15693
Frequency: 13.56 MHz
Memory: 1024 bits (32 blocks of 4 bytes each)
Ambient conditions
Temperature
Operation -20°C to 70°C
Mechanical properties
Front
Design yellow
Dimensions
Width 34.5 mm
Height 43 mm
Depth 5 mm
Material Polycarbonate
Weight 4.1 g
Material number:
5A9010.45
Description:
Transponder tag, yellow housing, read/write, SLI, 1 kbit, 13.56 MHz

Please choose country and language

B&R Logo