Aluminum foil and braided wire shield composed of tinned copper wires
Type
Bare copper strand, 4x 2x 23/1 AWG
Wire cross section
4x 2x 23/1 AWG
Properties
Flame-retardant, halogen-free, lead-free
Connector
Type
2x RJ45, male
Mating cycles
Min. 750
Contacts
8
Electrical properties
Operating voltage
≤125 V
Conductor resistance
≤75 Ω/km
Wave impedance
100 ±5 Ω (at 100 MHz)
Transfer properties
Category 7 / Class F up to 600 MHz per ISO/IEC 11801 (EN 50173-1), ISO/IEC 24702 (EN 50173-3)
Insulation resistance
≥5 GΩ/km
Operating conditions
Degree of protection per EN 60529
Cables
IP20
RJ45 connector
IP20, only when properly connected
Pollution degree per EN 61131-2
Pollution degree 2
Flame-retardant
IEC 60332-1-2
Oil and hydrolysis resistance
EN 60811-2-1 (90°C / 7x24 h)
Ambient conditions
Temperature
Storage
-40 to 70°C
Fixed installation
-40 to 70°C
Flexible installation
-10 to 50°C
Mechanical properties
Dimensions
Length
100 m
Diameter
8.3 mm
Bend radius
Fixed installation
≥4x diameter
Flexible installation
≥8x diameter
Tension
In operation
≤110 N
During installation
≤110 N
Weight
6950 g
Material number:
5CASD3.1000-00
Description:
5CASD3.xxxx-00 SDL3/SDL4 cables are designed to transfer SDL3/SDL4 data and enable easy cable installation. Due to the RJ45 connector, the cable is also suitable for narrow feed-throughs, e.g. in swing arm shafts.