8KSC92.ee030ff00-0

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 3
Nominal torque Mn [Nm] 205
Nominal power PN [W] 64403
Nominal current IN [A] 122
Stall torque M0 [Nm] 325
Stall current I0 [A] 195
Maximum torque Mmax [Nm] 700
Maximum current Imax [A] 455
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 1.75
Voltage constant KE [V/1000 rpm] 119
Stator resistance R2ph [Ω] 0.03
Stator inductance L2ph [mH] 1.33
Electrical time constant tel [ms] 43.733
Thermal time constant ttherm [min] 48.8
Moment of inertia J [kgcm2] 1500
Weight without brake m [kg] 230
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 29
Moment of inertia of brake JBr [kgcm2] 90
Recommendations
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSC92.ee030ff00-0
Description:
Synchronous motor, external cooling; centrifugal fan, flange mounting, B-side foot mounting possible; size 9, length 2, nominal speed 3000 rpm;
{"MotorCurrMax":"455.00","MotorCurrRated":"122.000","MotorCurrStall":"195.000","MotorPolepairs":"3","MotorSpeedMax":"3600","MotorSpeedRated":"3000","MotorStatorInductance":"1.33000","MotorStatorResistance":"0.030","MotorTorqConst":"1.750","MotorTorqMax":"700.00","MotorTorqRated":"205.000","MotorTorqStall":"325.000","MotorVoltageConst":"119.00","MotorAcoposType1":"","MotorAcoposType2":"","MotorAcoposType3":"","MotorAcoposType4":"","productId":"8KSC92.ee030ff00-0"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo