General information
Certifications | |
CE | |
UL | |
KC | Yes |
Motor power
Specified on nameplate |
0.18 kW 0.25 PS |
Mains connection
Line-conducted and radiated emissions
Motor connection
Available internal power supplies
Output voltage 5 VDC | 5 VDC ±5% |
Output voltage 5 VDC | |
Max. output current at 5 VDC | 10 mA |
Output voltage 24 VDC | 24 VDC -15% / +20% |
Output voltage 24 VDC | |
Max. output current at 24 VDC | 100 mA |
Interfaces
Type | Modbus RTU |
Digital inputs
Quantity | 4 |
Nominal voltage | 24 VDC |
Input circuit | Sink or source |
Electrical isolation | |
Input - ACOPOSinverter | Yes |
Input - Input | No |
Sampling time | <20 ms ±1 ms |
Input impedance | 3.5 kΩ |
Analog inputs
Quantity | 1 |
Input |
0 to 5 V or 0 to 10 V or 0 to 20 mA |
Electrical isolation | |
Input - Input | No |
Input - ACOPOSinverter | Yes |
Resolution | 10-bit |
Sampling time | <10 ms |
Input impedance | |
Voltage | 30 kΩ |
Current | 250 Ω |
Digital outputs
Quantity | 1 |
Nominal voltage | 24 VDC |
Output circuit | Sink or source |
Electrical isolation | |
Output - ACOPOSinverter | Yes |
Output - Output | No |
Nominal output current | 10 mA (100 mA with external supply) |
Update time | 20 ms ±1 ms |
Relay outputs
Quantity | 1 |
Variant | 1 N.O. contact and 1 N.C. contact with a common point |
Nominal voltage | 30 VDC / 250 VAC |
Switching capacity | |
Min. | 5 mA for 24 VDC |
Max. | |
With resistive load (cos φ = 1 and L/R = 0 ms) | 4 A at 30 VDC / 3 A at 250 VAC |
With inductive load (cos φ = 0.4 and L/R = 7 ms) | 2 A at 30 VDC or 250 VAC |
Response time (max.) | 30 ms |
Electrical isolation | |
Output - ACOPOSinverter | Yes |
Output - Output | No |
Analog outputs
Quantity | 1 |
Output | 0 to 10 V or 0 to 20 mA |
Electrical isolation | |
Output - ACOPOSinverter | Yes |
Output - Output | No |
Max. load impedance | |
Voltage | 470 Ω |
Current | 800 Ω |
Update time | <10 ms |
Resolution | 8-bit |
Operating conditions
Ambient conditions
Temperature | |
Storage | -25 to 70°C |
Mechanical properties
Dimensions | |
Width | 72 mm |
Height | 142 mm |
Depth | 102.2 mm |
Weight | 0.7 kg |
Material number:
8I44S200018.000-1Description:
ACOPOSinverter S44, 1x 200-240 V, 0.18 kW, integrated EMC filter, RS485 interface
Optional Accessories
Undefined
8I0FS011.100-1 | 11 A EMC filter for ACOPOSinverter S44 (1-phase 100-120 V, 0.18-0.37 kW and 200-240 V, 0.18-0.75 kW). |
8I0XP001.100-1 | Shield plate size 1, fastening clamps and screws included in delivery, for ACOPOSinverter S44 1x 100-120 V, 0.18-0.37 kW and 1x 200-240 V, 0.18-0.75 kW and 3x 200-240 V, 0.18-0.75 kW. |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (8I44xxxxxxx.xxx-1) | EXE / 11 MB | |
V3.0 HW Upgrade (8I44xxxxxxx.xxx-1) | EXE / 11 MB | |
V4.0 HW Upgrade (8I44xxxxxxx.xxx-1) | EXE / 11 MB |
Certificates | Version (Date) | Download |
---|---|---|
E225616 UL Certificate of Compliance ACOPOSinverter | PDF / 83 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOSinverter S44 User´s Manual | ZIP / 11 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 8I44_Size1 | ZIP / 408 KB |