8I0PT096.400-1

Operating conditions
Degree of protection per EN 60529 IP54
Mechanical properties
Dimensions
Width 125 mm
Height 261.8 mm
Depth 50.5 mm
Weight 0.3 kg
Material number:
8I0PT096.400-1
Description:
Pass-through mounting kit for P96 IP54

Please choose country and language

B&R Logo