General information
Certifications | |
CE | Yes |
KC | Yes |
Material number:
8I0DC084.300-1Description:
DC bus choke 84 A, for ACOPOSinverter P84 3x 200 to 240 V, 11 to 15 kW and 3x 380 to 480 V, 22 to 37 kW.
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
DXF File 8I0DCxxx.300-1 | ZIP / 3 MB |