8I0BR010.001-1

General information
Certifications
CE Yes
UKCA Yes
Operating conditions
Rated protection of housing IP20
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -25 to 70°C
Mechanical properties
Dimensions
Width 390 mm
Height 640 mm
Depth 180 mm
Weight 9 kg
Properties
Resistance value at 20°C 10 Ω
Average available power at 50°C 2.9 kW (nominal power 3.4 kW)
Thermal protection Via drive or thermal switch at 120°C
Material number:
8I0BR010.001-1
Description:
Braking resistor ohmic value: 10 Ω continuous braking power: 3.40 kW degree of protection (IP): IP20

Please choose country and language

B&R Logo