Gearbox
Number of gear stages | 2 |
Gear ratio i | 16 |
Nominal output torque T2N [Nm] | 150 |
Max. output torque T2max [Nm] | 240 |
Emergency switch-off torque T2stop [Nm] | 300 |
Idle torque [Nm] at 20°C and 3000 rpm | 0.7 |
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 | 3300 |
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 | 2650 |
Max. drive speed n1max [rpm] | 10000 |
Max. backlash Jt [arcmin] | 5 |
Reduced backlash Jt [arcmin] less than | 1 |
Torsional rigidity Ct21 [Nm/arcmin] | 10 |
Tilting rigidity C2K [Nm/arcmin] | 0 |
Max. breakdown torque M2Kmax [Nm] | 0 |
Max. radial force Frmax [N] for 30,000 h | 4800 |
Max. radial force Frmax [N] for 20,000 h | 5500 |
Max. axial force Famax [N] for 30,000 h | 5700 |
Max. axial force Famax [N] for 20,000 h | 6400 |
Operating noise LPA [dB(A)] | 60 |
Efficiency at full load ŋ [%] | 95 |
Min. operating temperature BTempmin [°C] | -25 |
Max. operating temperature BTempmax [°C] | 90 |
Mounting orientation | Any |
Degree of protection | IP 65 |
Weight m [kg] | 4.2 |
Moment of inertia J1 [kgcm2] | 0.89 |
Material number:
8GP65-090hh016klmmDescription:
Koaxiales PG, i = 016, 2 stages, IP 65