General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Material number:
7MM432.70-1Description:
2003 motor bridge module, two motor (H) bridges, 10 to 30 VDC @ 4 A, peak current up to 8 A (max. 2 s), integrated current controller with electrical overcurrent protection, 12 digital inputs 24 V, optional for use for limit monitoring and position detection (counter functions, 20 kHz A/B/R evaluation), order 1x TB710 and 1x TB718 terminal blocks separately!
Mandatory Accessories
Terminal blocks
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7MM432.70-1 | PDF / 2 MB |