General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
7DO722.7Description:
2003 digital output module, 8 relay outputs 240 VAC / 24 VDC, 2.5 A
Mandatory Accessories
Undefined
| 7AC011.9 | 2003 cable safety device, 5 pcs., including installation material |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 7DO722.7 | PDF / 322 KB |