General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Material number:
7DO720.7Description:
2003 digital output module, 8 relay outputs 240 VAC / 30 VDC, 2 A, order 3x terminal block 7TB710 separately!
Mandatory Accessories
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7DO720.7 | PDF / 359 KB |